How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 8.54 in |
| T: | 3 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| I: | 7.5 in | B: | 13 |
| V: | 4.26 in | F: | 5.81 |
| AE1: | 0.97 | AE2: | 0.68 |
| D: | 5.12 | BD: | 9 |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 9.17 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 9.375 | Ratio Range: | 25:1 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 70 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

