How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| T: | 3.188 | B: | 13 |
| G: | 2.91 | LQ1: | 8.61 in |
| V: | 4.26 in | AD: | 8.85 |
| D: | 5.12 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | RQ: | 7.98 in |
| C: | 14 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

