How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.53 |
| AD: | 8.85 | AE1: | 0.97 |
| V: | 4.26 in | G: | 2.91 |
| I: | 7.5 in | T: | 3.188 |
| AJ: | 7.25 | RQ: | 7.98 in |
| BD: | 9 | B: | 13 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | F: | 5.81 |
| AE2: | 0.68 | AG: | 10.5 |
| AK: | 8.5 | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.375 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

