How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | C: | 14 in |
| T: | 3.188 | V: | 4.26 in |
| AJ: | 7.25 | D: | 5.12 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| BF: | 0.53 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE1: | 0.97 | BD: | 9 |
| AK: | 8.5 | RQ: | 7.98 in |
| AD: | 8.85 | AG: | 10.5 |
| F: | 5.81 | B: | 13 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 51 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

