How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 7.25 |
| I: | 7.5 in | BD: | 9 |
| C: | 14 in | AG: | 10.5 |
| T: | 3.188 | G: | 2.91 |
| BE1: | 0.5 in | F: | 5.81 |
| AE1: | 0.97 | RQ: | 8.54 in |
| AE2: | 0.68 | AK: | 8.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| B: | 13 | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-2 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 70 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

