How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 5.81 |
| T: | 3.188 | AK: | 4.5 |
| LQ: | 7.85 in | BD: | 5.88 |
| AJ: | 5.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AE1: | 0.97 | I: | 7.5 in |
| G: | 2.91 | B: | 13 |
| AD: | 8.85 | RQ: | 7.35 in |
| BE: | 0.38 in | V: | 4.26 in |
| D: | 5.12 | AE2: | 0.68 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 9.375 | Ratio: | 25:1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

