How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 14 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AJ: | 5.88 |
| RQ: | 7.35 in | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| BE: | 0.38 in | G: | 2.91 |
| AD: | 8.85 | V: | 4.26 in |
| LQ: | 7.85 in | AE1: | 0.97 |
| B: | 13 | AK: | 4.5 |
| AE2: | 0.68 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 9.375 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

