How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| T: | 3.438 | AE2: | 0.68 |
| BF: | 0.41 | C: | 14 in |
| I: | 7.5 in | G: | 2.91 |
| V: | 4.26 in | LQ: | 7.85 in |
| AK: | 4.5 | F: | 5.81 |
| AD: | 8.85 | D: | 5.12 |
| BD: | 5.88 | AG: | 10.5 |
| B: | 13 | RQ: | 7.35 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 9.375 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

