How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AJ: | 7.25 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 3.438 |
| AE1: | 0.97 | BD: | 9 |
| BE1: | 0.5 in | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.68 |
| AD: | 8.85 | BF: | 0.53 |
| AG: | 10.5 | D: | 5.12 |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.375 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Ratio: | 25:1 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

