How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BD: | 9 |
| AE2: | 0.68 | AD: | 8.85 |
| AE1: | 0.97 | V: | 4.26 in |
| RQ: | 7.98 in | T: | 3.438 |
| LQ1: | 8.61 in | BF: | 0.53 |
| I: | 7.5 in | G: | 2.91 |
| C: | 14 in | BE1: | 0.5 in |
| D: | 5.12 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| B: | 13 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Bore Code: | 55 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Key: | 7/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

