How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| AE1: | 0.97 | T: | 3.438 |
| AK: | 8.5 | D: | 5.12 |
| AD: | 8.85 | B: | 13 |
| G: | 2.91 | AG: | 10.5 |
| BD: | 9 | LQ1: | 8.61 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AE2: | 0.68 | BF: | 0.53 |
| F: | 5.81 | I: | 7.5 in |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 9.375 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

