How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| V: | 4.26 in | B: | 13 |
| T: | 3.438 | AE2: | 0.68 |
| G: | 2.91 | C: | 14 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 5.81 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | BD: | 9 |
| AE1: | 0.97 | AD: | 8.85 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 25:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 9.375 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

