How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ1: | 9.17 in |
| V: | 4.26 in | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.97 | T: | 3.438 |
| BF: | 0.53 | G: | 2.91 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| F: | 5.81 | BE1: | 0.5 in |
| AE2: | 0.68 | C: | 14 in |
| RQ: | 8.54 in | D: | 5.12 |
| B: | 13 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 9.375 |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

