How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AE1: | 0.97 | AJ: | 5.88 |
| C: | 14 in | AD: | 8.85 |
| B: | 13 | AK: | 4.5 |
| T: | 3.438 | BD: | 5.88 |
| AE2: | 0.68 | BF: | 0.41 |
| LQ: | 7.85 in | G: | 2.91 |
| F: | 5.81 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.438 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

