How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 7.85 in |
| AD: | 8.85 | T: | 3.438 |
| RQ: | 7.35 in | B: | 13 |
| G: | 2.91 | AK: | 4.5 |
| C: | 14 in | AG: | 10.5 |
| F: | 5.81 | AE1: | 0.97 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 7.5 in | D: | 5.12 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 55 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 9.375 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

