Grove Gear HMQ252-30-1-2.000-140TC-L1
Part #:HMQ252-30-1-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AJ: | 5.88 |
| T: | 2 | C: | 14 in |
| AD: | 8.85 | V: | 4.26 in |
| F: | 5.81 | AK: | 4.5 |
| BE: | 0.38 in | D: | 5.12 |
| AG: | 10.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| B: | 13 | RQ: | 7.35 in |
| AE2: | 0.68 | G: | 2.91 |
| BF: | 0.41 | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.043 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

