Grove Gear HMQ252-30-1-2.000-140TC-L3
Part #:HMQ252-30-1-2.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BD: | 5.88 |
| I: | 7.5 in | AE1: | 0.97 |
| AG: | 10.5 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| LQ: | 7.85 in | AK: | 4.5 |
| D: | 5.12 | B: | 13 |
| AD: | 8.85 | BF: | 0.41 |
| V: | 4.26 in | RQ: | 7.35 in |
| T: | 2 | G: | 2.91 |
Technical Specifications
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

