Grove Gear HMQ252-30-1-2.000-180TC-L1
Part #:HMQ252-30-1-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | AE1: | 0.97 |
| AD: | 8.85 | T: | 2 |
| G: | 2.91 | BF: | 0.53 |
| C: | 14 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| B: | 13 | V: | 4.26 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.68 | F: | 5.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Bore Code: | 32 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

