Grove Gear HMQ252-30-1-2.000-210TC-L1
Part #:HMQ252-30-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE1: | 0.97 |
| I: | 7.5 in | BE1: | 0.5 in |
| G: | 2.91 | AE2: | 0.68 |
| T: | 2 | V: | 4.26 in |
| BD: | 9 | AK: | 8.5 |
| RQ: | 7.98 in | AD: | 8.85 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | B: | 13 |
| D: | 5.12 | LQ1: | 8.61 in |
| F: | 5.81 | BF: | 0.53 |
Technical Specifications
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Ratio: | 30:1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.043 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

