Grove Gear HMQ252-30-1-2.000-210TC-L2
Part #:HMQ252-30-1-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.91 | AD: | 8.85 |
| I: | 7.5 in | AK: | 8.5 |
| AE1: | 0.97 | T: | 2 |
| F: | 5.81 | AE2: | 0.68 |
| BF: | 0.53 | RQ: | 7.98 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

