Grove Gear HMQ252-30-1-2.000-210TC-L3
Part #:HMQ252-30-1-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | V: | 4.26 in |
| AE2: | 0.68 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AE1: | 0.97 | F: | 5.81 |
| I: | 7.5 in | G: | 2.91 |
| AD: | 8.85 | BD: | 9 |
| C: | 14 in | B: | 13 |
| AG: | 10.5 | D: | 5.12 |
| AK: | 8.5 | RQ: | 7.98 in |
Technical Specifications
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

