Grove Gear HMQ252-30-1-2.000-250TC
Part #:HMQ252-30-1-2.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 9.17 in | BD: | 9 |
| AE1: | 0.97 | T: | 2 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AE2: | 0.68 |
| B: | 13 | AD: | 8.85 |
| RQ: | 8.54 in | I: | 7.5 in |
| AJ: | 7.25 | F: | 5.81 |
| AG: | 10.5 | BF: | 0.53 |
| C: | 14 in | G: | 2.91 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 8.043 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

