Grove Gear HMQ252-30-1-2.000-250TC-L4
Part #:HMQ252-30-1-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| RQ: | 8.54 in | AK: | 8.5 |
| I: | 7.5 in | B: | 13 |
| G: | 2.91 | BF: | 0.53 |
| AE1: | 0.97 | BD: | 9 |
| AJ: | 7.25 | AD: | 8.85 |
| C: | 14 in | V: | 4.26 in |
| T: | 2 | AG: | 10.5 |
| F: | 5.81 | LQ1: | 9.17 in |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

