Grove Gear HMQ252-30-1-2.000-250TC-L9
Part #:HMQ252-30-1-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | I: | 7.5 in |
| BF: | 0.53 | G: | 2.91 |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 10.5 | T: | 2 |
| AE2: | 0.68 | BD: | 9 |
| C: | 14 in | B: | 13 |
| BE1: | 0.5 in | V: | 4.26 in |
| AD: | 8.85 | LQ1: | 9.17 in |
| RQ: | 8.54 in | F: | 5.81 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.043 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

