How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| B: | 13 | AE1: | 0.97 |
| I: | 7.5 in | C: | 14 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| F: | 5.81 | BE: | 0.38 in |
| AJ: | 5.88 | AD: | 8.85 |
| AG: | 10.5 | LQ: | 7.85 in |
| BF: | 0.41 | RQ: | 7.35 in |
| AK: | 4.5 | AE2: | 0.68 |
| D: | 5.12 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 32 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 8.043 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

