How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AE1: | 0.97 | I: | 7.5 in |
| C: | 14 in | BF: | 0.41 |
| B: | 13 | V: | 4.26 in |
| LQ: | 7.85 in | AG: | 10.5 |
| BE: | 0.38 in | F: | 5.81 |
| RQ: | 7.35 in | G: | 2.91 |
| D: | 5.12 | T: | 2.188 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.043 |
| Output RPM: | 58.3 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

