How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | AE1: | 0.97 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 8.85 | RQ: | 7.35 in |
| LQ: | 7.85 in | T: | 2.188 |
| G: | 2.91 | AK: | 4.5 |
| BE: | 0.38 in | D: | 5.12 |
| AE2: | 0.68 | C: | 14 in |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | HMQ252 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.043 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

