How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | B: | 13 |
| C: | 14 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.91 | AD: | 8.85 |
| F: | 5.81 | I: | 7.5 in |
| AE2: | 0.68 | RQ: | 7.98 in |
| D: | 5.12 | T: | 2.188 |
| LQ1: | 8.61 in | AE1: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 30:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 8.043 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

