Grove Gear HMQ252-30-1-2.188-210TC-L2
Part #:HMQ252-30-1-2.188-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| F: | 5.81 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 8.85 |
| AE1: | 0.97 | RQ: | 7.98 in |
| G: | 2.91 | C: | 14 in |
| I: | 7.5 in | T: | 2.188 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.188 in |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 8.043 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

