Grove Gear HMQ252-30-1-2.188-210TC-L3
Part #:HMQ252-30-1-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| I: | 7.5 in | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| AJ: | 7.25 | T: | 2.188 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | C: | 14 in |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AE1: | 0.97 | F: | 5.81 |
| RQ: | 7.98 in | AK: | 8.5 |
| D: | 5.12 | B: | 13 |
Technical Specifications
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

