How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| D: | 5.12 | AE1: | 0.97 |
| RQ: | 8.54 in | F: | 5.81 |
| G: | 2.91 | BD: | 9 |
| AK: | 8.5 | I: | 7.5 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
| AE2: | 0.68 | BE1: | 0.5 in |
| V: | 4.26 in | BF: | 0.53 |
| AG: | 10.5 | AD: | 8.85 |
| T: | 2.188 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.043 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

