How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| AK: | 4.5 | I: | 7.5 in |
| RQ: | 7.35 in | BD: | 5.88 |
| G: | 2.91 | T: | 2.188 |
| F: | 5.81 | C: | 14 in |
| AD: | 8.85 | AE1: | 0.97 |
| AJ: | 5.88 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 35 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

