How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| C: | 14 in | BD: | 5.88 |
| D: | 5.12 | V: | 4.26 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| AE1: | 0.97 | G: | 2.91 |
| B: | 13 | T: | 2.25 |
| AD: | 8.85 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.043 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

