How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| C: | 14 in | V: | 4.26 in |
| RQ: | 7.35 in | AK: | 4.5 |
| BF: | 0.41 | I: | 7.5 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AD: | 8.85 | D: | 5.12 |
| LQ: | 7.85 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.043 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 58.3 | Output Diameter (in): | 2.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Bore Code: | 36 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

