How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| C: | 14 in | AG: | 10.5 |
| B: | 13 | AK: | 8.5 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| I: | 7.5 in | G: | 2.91 |
| F: | 5.81 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AD: | 8.85 | T: | 2.25 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.043 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

