How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 | T: | 2.25 |
| G: | 2.91 | LQ1: | 8.61 in |
| BD: | 9 | AD: | 8.85 |
| AE2: | 0.68 | B: | 13 |
| AE1: | 0.97 | C: | 14 in |
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Bore Code: | 36 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.25 in |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 8.043 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

