How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| C: | 14 in | T: | 2.25 |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | I: | 7.5 in |
| AE1: | 0.97 | BD: | 9 |
| BF: | 0.53 | AE2: | 0.68 |
| AJ: | 7.25 | G: | 2.91 |
Technical Specifications
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 36 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.043 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Output Diameter (in): | 2.25 in | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

