How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| BF: | 0.53 | LQ1: | 9.17 in |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | G: | 2.91 |
| D: | 5.12 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| I: | 7.5 in | BD: | 9 |
| AE1: | 0.97 | V: | 4.26 in |
| AJ: | 7.25 | F: | 5.81 |
| B: | 13 | T: | 2.25 |
Technical Specifications
| Model Code: | HMQ252 | Output RPM: | 58.3 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.043 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

