Grove Gear HMQ252-30-1-2.438-180TC-L4
Part #:HMQ252-30-1-2.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| BE1: | 0.5 in | T: | 2.438 |
| G: | 2.91 | BF: | 0.53 |
| I: | 7.5 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 7.98 in | AD: | 8.85 |
| AE2: | 0.68 | AE1: | 0.97 |
| C: | 14 in | B: | 13 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 5.12 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-1 |
| Output RPM: | 58.3 | Bore Code: | 39 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

