Grove Gear HMQ252-30-1-2.438-210TC-L1
Part #:HMQ252-30-1-2.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 8.85 |
| G: | 2.91 | B: | 13 |
| LQ1: | 8.61 in | D: | 5.12 |
| AE1: | 0.97 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| F: | 5.81 | T: | 2.438 |
| AE2: | 0.68 | I: | 7.5 in |
| V: | 4.26 in | C: | 14 in |
| BF: | 0.53 | AG: | 10.5 |
| RQ: | 7.98 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 8.043 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

