Grove Gear HMQ252-30-1-2.438-210TC-L2
Part #:HMQ252-30-1-2.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AD: | 8.85 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | I: | 7.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 2.438 | D: | 5.12 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| V: | 4.26 in | G: | 2.91 |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | AE1: | 0.97 |
| BF: | 0.53 | B: | 13 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 8.043 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

