Grove Gear HMQ252-30-1-2.438-210TC-L9
Part #:HMQ252-30-1-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.68 |
| LQ1: | 8.61 in | F: | 5.81 |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.97 | RQ: | 7.98 in |
| AG: | 10.5 | AJ: | 7.25 |
| AD: | 8.85 | V: | 4.26 in |
| B: | 13 | T: | 2.438 |
| I: | 7.5 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AK: | 8.5 | C: | 14 in |
Technical Specifications
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Bore Code: | 39 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.043 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

