How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| AK: | 4.5 | I: | 7.5 in |
| AJ: | 5.88 | C: | 14 in |
| D: | 5.12 | T: | 2.438 |
| AE1: | 0.97 | AG: | 10.5 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | V: | 4.26 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.043 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Key: | 5/8 X 4.00 | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

