Grove Gear HMQ252-30-1-2.500-180TC
Part #:HMQ252-30-1-2.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| AK: | 8.5 | AE2: | 0.68 |
| BD: | 9 | G: | 2.91 |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | V: | 4.26 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | BF: | 0.53 |
| AD: | 8.85 | T: | 2.5 |
| B: | 13 | C: | 14 in |
| AE1: | 0.97 | RQ: | 7.98 in |
Technical Specifications
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 8.043 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

