Grove Gear HMQ252-30-1-2.500-180TC-L2
Part #:HMQ252-30-1-2.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.5 | BE1: | 0.5 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | D: | 5.12 |
| AJ: | 7.25 | RQ: | 7.98 in |
| G: | 2.91 | BD: | 9 |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 8.043 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Bore Code: | 40 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

