Grove Gear HMQ252-30-1-2.500-180TC-L4
Part #:HMQ252-30-1-2.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| D: | 5.12 | BD: | 9 |
| T: | 2.5 | AG: | 10.5 |
| AE1: | 0.97 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | F: | 5.81 |
| BF: | 0.53 | LQ1: | 8.61 in |
| G: | 2.91 | AJ: | 7.25 |
| I: | 7.5 in | AE2: | 0.68 |
| C: | 14 in | RQ: | 7.98 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Bore Code: | 40 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 8.043 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

