Grove Gear HMQ252-30-1-2.500-210TC-L3
Part #:HMQ252-30-1-2.500-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BE1: | 0.5 in |
| F: | 5.81 | AK: | 8.5 |
| AD: | 8.85 | D: | 5.12 |
| B: | 13 | I: | 7.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE2: | 0.68 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | T: | 2.5 |
| AG: | 10.5 | G: | 2.91 |
| AE1: | 0.97 | BF: | 0.53 |
| C: | 14 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.043 | Assembly: | HMQ-1 |
| Ratio: | 30:1 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Bore Code: | 40 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

