How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | RQ: | 8.54 in |
| AE1: | 0.97 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| C: | 14 in | AE2: | 0.68 |
| LQ1: | 9.17 in | AK: | 8.5 |
| T: | 2.5 | D: | 5.12 |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | BE1: | 0.5 in |
| G: | 2.91 | B: | 13 |
| BF: | 0.53 | F: | 5.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.043 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 40 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Assembly: | HMQ-1 | Ratio Range: | 30:1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.5 in |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

