How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AE2: | 0.68 |
| B: | 13 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 9.17 in |
| BD: | 9 | V: | 4.26 in |
| AJ: | 7.25 | AG: | 10.5 |
| I: | 7.5 in | AD: | 8.85 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | F: | 5.81 |
| BF: | 0.53 | G: | 2.91 |
| RQ: | 8.54 in | C: | 14 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output RPM: | 58.3 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 8.043 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

