How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BD: | 5.88 |
| AJ: | 5.88 | T: | 2.688 |
| BF: | 0.41 | B: | 13 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | AD: | 8.85 |
| LQ: | 7.85 in | AE2: | 0.68 |
| BE: | 0.38 in | D: | 5.12 |
| C: | 14 in | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
| V: | 4.26 in | AK: | 4.5 |
Technical Specifications
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.043 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Bore Code: | 43 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

